IESNA:LM-63-2002
[TEST]P1296000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]356
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1041.4 1039.4 1030.9 1015.9 995.1 967.9 935.9 899.9 858 815.2
766.5 718.5 665.8 613.8 560.3 510.3 395.7 300.4 225.6 169.4
125.5 92.2 66.7 48 34 23.8 16.3 11.6 8.2 6.1
4.8 4.1 3.7 3.1 2.7 2.7 2.4 2 1.7 1.4
1 0.7 0.7 0.3 0.3 0
